IESNA:LM-63-2002
[TEST]P953690
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7A-930-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 90 CRI, 3000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]17094
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 199.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1872.7 2045.4 2233.2 2432.7 2605.4 2750.1 2859.8 2924 2934.5 2903
2870.3 2867.9 2887.8 2931 3032.5 3285.7 3914.6 4858.5 5699.7 6346.1
6843.2 7312.2 7735.8 8133.6 8400.8 8015.8 6488.5 4538.8 3138.6 2110.7
890.3 282.4 134.2 58.3 18.7 0 0
1872.7 2048.9 2247.2 2439.7 2613.6 2758.3 2874.9 2939.1 2948.5 2920.5
2884.3 2883.1 2898.3 2942.6 3046.5 3244.8 3786.2 4706.8 5644.9 6314.6
6831.5 7351.9 7749.8 8139.5 8427.7 8179.1 6765 4830.5 3289.2 2188.9
947.4 306.9 156.3 68.8 24.5 0 0
1872.7 2046.5 2239.1 2424.6 2590.3 2727.9 2834.1 2900.6 2907.6 2883.1
2856.3 2851.6 2867.9 2912.3 3011.5 3197 3636.9 4466.4 5399.9 6125.6
6662.3 7227 7762.6 8253.8 8669.2 8788.2 7836.1 6097.6 4114.1 2671.9
1236.8 487.7 274.2 151.7 70 23.3 0
1872.7 2032.5 2211.1 2388.4 2537.7 2664.9 2766.4 2818.9 2836.4 2825.9
2806.1 2803.8 2817.8 2838.8 2897.1 3015 3215.6 3677.7 4466.4 5371.9
6176.9 6924.8 7687.9 8406.7 9093.9 9630.6 9993.5 10022.7 9394.9 7453.4
4188.7 1499.3 602.1 322 148.2 33.8 0
1872.7 2009.2 2166.7 2328.9 2470.1 2590.3 2685.9 2750.1 2779.3 2786.3
2785.1 2792.1 2811.9 2830.6 2867.9 2953.1 3102.5 3327.7 3748.9 4460.6
5390.5 6383.5 7382.2 8421.8 9279.4 10089.2 10883.7 11771.7 12463.6 11954.8
9457.9 5209.7 2050 917.1 387.4 39.7 0
1872.7 1996.4 2135.2 2275.2 2403.6 2521.4 2617.1 2691.8 2732.6 2761.8
2782.8 2816.6 2867.9 2908.8 2947.3 3008 3137.5 3345.2 3662.5 4051.1
4624 5374.2 6228.3 7145.4 8091.6 9140.6 10312 11687.6 13582.5 14708.4
13456.5 10114.8 5501.4 1962.5 487.7 28 0
1872.7 1989.4 2125.9 2267.1 2391.9 2509.7 2611.3 2684.8 2729.1 2757.1
2786.3 2820.1 2869.1 2912.3 2957.8 3025.5 3151.5 3355.7 3675.4 4087.2
4636.8 5371.9 6206.1 7104.5 8069.5 9130.1 10327.2 11775.2 13580.2 14640.8
13273.3 9921.1 5474.5 2002.2 481.9 31.5 0
1872.7 1966 2078 2200.5 2318.4 2432.7 2535.4 2621.8 2683.6 2731.4
2781.6 2842.3 2908.8 2964.8 3019.6 3097.8 3223.8 3418.7 3708 4102.4
4604.1 5217.8 5954.1 6802.3 7761.4 8840.7 10019.2 11292.1 12855.6 14050.4
12416.9 7754.4 3517.8 1197.1 284.7 24.5 0
1872.7 1950.9 2034.9 2131.7 2236.7 2342.9 2447.9 2540.1 2624.1 2697.6
2774.6 2848.1 2918.1 2980 3050 3151.5 3297.3 3522.5 3860.9 4322.9
4934.3 5663.6 6509.5 7433.6 8374 9363.4 10379.7 11459 12532.4 12894.1
11456.6 7678.6 3303.2 990.6 399 110.8 0
1872.7 1924 1984.7 2054.7 2142.2 2237.9 2331.2 2428.1 2516.7 2606.6
2697.6 2780.4 2850.4 2925.1 3004.5 3099 3246 3481.7 3845.7 4376.6
5067.3 5864.2 6717.2 7581.7 8442.8 9307.4 10197.7 11050.6 11439.1 10698.2
8424.2 4226.1 1141.1 432.9 235.7 65.3 0
1872.7 1896 1926.4 1975.4 2040.7 2111.9 2197 2279.9 2369.7 2453.7
2551.8 2646.3 2739.6 2837.6 2939.1 3060.5 3227.3 3486.3 3876 4458.3
5222.5 6129.1 7004.2 7757.9 8410.2 9027.4 9529.1 9648.1 9041.4 7386.9
4608.8 1684.8 338.4 103.8 36.2 12.8 0
1872.7 1882 1894.9 1932.2 1985.9 2045.4 2116.5 2190 2269.4 2354.6
2445.6 2538.9 2641.6 2746.6 2863.3 3003.3 3186.5 3456 3834 4352.1
5046.3 5851.4 6590 7049.7 7260.9 7299.4 7143 6648.3 5741.7 4402.3
2591.4 882.1 200.7 57.2 16.3 7 0
1872.7 1863.3 1864.5 1884.4 1920.5 1964.9 2018.5 2075.7 2132.9 2186.5
2246.1 2300.9 2365.1 2426.9 2494.6 2576.3 2696.4 2885.5 3184.1 3619.4
4178.2 4745.3 5136.2 5191 4878.3 4297.3 3466.5 2433.9 1387.3 634.7
271.9 102.7 38.5 15.2 7 1.2 0
1872.7 1830.7 1806.2 1792.2 1780.5 1759.5 1723.3 1666.2 1590.3 1500.5
1397.8 1289.3 1180.8 1083.9 1009.3 954.4 914.8 899.6 977.8 1158.6
1359.3 1523.8 1514.5 1248.5 875.1 583.4 403.7 281.2 187.9 116.7
73.5 46.7 23.3 9.3 2.3 0 0
1872.7 1800.3 1744.3 1674.3 1574 1449.1 1302.1 1137.6 962.6 791.1
666.2 600.9 586.9 592.7 612.6 630.1 644.1 645.2 630.1 598.6
563.6 528.6 491.2 450.4 396.7 330.2 257.9 185.5 138.8 101.5
65.3 38.5 15.2 5.8 2.3 0 0
1872.7 1773.5 1673.2 1539 1354.6 1152.8 941.6 754.9 647.6 611.4
592.7 576.4 563.6 550.7 543.7 539.1 533.2 520.4 492.4 451.5
410.7 369.9 330.2 284.7 239.2 199.5 170.4 144.7 114.3 78.2
39.7 19.8 9.3 3.5 0 0 0
1872.7 1746.7 1605.5 1390.8 1152.8 911.3 721.1 648.7 627.7 610.2
592.7 575.2 557.7 540.2 514.6 485.4 451.5 411.9 368.7 326.7
287 252 224 201.9 180.9 161 140 110.8 75.8 51.3
33.8 18.7 8.2 3.5 0 0 0
1872.7 1730.3 1537.8 1287 1004.6 766.6 669.7 649.9 631.2 611.4
595.1 575.2 554.2 528.6 495.9 455 410.7 365.2 317.4 270.7
232.2 207.7 190.2 173.9 156.3 138.8 119 94.5 74.7 59.5
43.2 28 9.3 1.2 0 0 0
1872.7 1707 1472.5 1174.9 883.3 710.6 672.1 653.4 634.7 614.9
597.4 578.7 556.6 526.2 485.4 442.2 389.7 337.2 280 239.2
212.4 196 183.2 169.2 154 135.3 112 92.2 77 60.7
44.3 28 8.2 0 0 0 0
1872.7 1704.7 1451.5 1131.8 836.6 703.6 679.1 659.2 639.4 620.7
602.1 581.1 558.9 526.2 486.5 434 374.5 315 266 228.7
205.4 190.2 176.2 161 143.5 121.3 96.8 80.5 65.3 50.2
33.8 18.7 4.7 0 0 0 0
1872.7 1704.7 1436.3 1108.4 816.7 703.6 683.7 663.9 641.7 620.7
602.1 582.2 560.1 530.9 493.5 442.2 379.2 316.2 262.5 222.9
199.5 185.5 171.5 155.2 135.3 107.3 82.8 68.8 56 42
26.8 10.5 1.2 0 0 0 0
1872.7 1710.5 1443.3 1111.9 816.7 703.6 683.7 663.9 642.9 623.1
603.2 583.4 562.4 534.4 497 439.9 376.9 311.5 257.9 219.4
198.4 184.4 169.2 154 133 100.3 78.2 65.3 51.3 37.3
23.3 8.2 0 0 0 0 0
